Coveralls

Brand :
AS ONE
Caution
- A number of different color options are available for this product. Specify the color when ordering.
Accessories (hood, mask, gloves, shoes) sold separately.
Product Description
[Features]
· Made using ultra-conductive yarn.
Clean-packed.
For work in clean rooms as a countermeasure against dust and static.
Product specifications
| Model number | 62-3345-87 | 62-3345-88 | 62-3345-89 | 62-3345-90 | 62-3345-91 | 62-3345-92 |
| Code number | 810-6392 | 810-6393 | 810-6394 | 810-6395 | 810-6396 | 810-6397 |
| Model number | 62-3345-93 | 62-3345-94 | 62-3345-95 | 62-3345-96 | 62-3345-97 | 62-3345-98 |
| Code number | 810-6398 | 810-6399 | 810-6400 | 810-6401 | 810-6207 | 810-6208 |
| Model number | 62-3345-99 | 62-3346-01 | 62-3346-02 | 62-3346-03 | 62-3346-04 | 62-3346-05 |
| Code number | 810-6209 | 810-6210 | 810-6289 | 810-6290 | 810-6408 | 810-6409 |
| Model number | 62-3346-06 | 62-3346-07 | 62-3346-08 | 62-3346-09 | 62-3346-10 | 62-3346-11 |
| Code number | 810-6410 | 810-6411 | 810-6291 | 810-6292 | 810-6293 | 810-6412 |
| Model number | 62-3346-12 | 62-3346-13 | 62-3346-14 | 62-3346-15 |
| Code number | 810-6211 | 810-6212 | 810-6213 | 810-6214 |