Coverall With Hood

Brand :
AS ONE
Caution
- Mask, gloves and shoes sold separately.
A number of different color options are available for this product. Specify the color when ordering.
Product Description
[Features]
· Made using ultra-conductive yarn.
Clean-packed.
For work in clean rooms as a countermeasure against dust and static.
Product specifications
| Model number | 62-3345-40 | 62-3345-41 | 62-3345-42 | 62-3345-43 | 62-3345-44 | 62-3345-45 | 62-3345-46 | 62-3345-47 | 62-3345-48 | 62-3345-49 |
| Code number | 810-6338 | 810-6339 | 810-6340 | 810-6341 | 810-6342 | 810-6343 | 810-6344 | 810-6345 | 810-6346 | 810-6347 |
| Model number | 62-3345-50 | 62-3345-51 | 62-3345-52 | 62-3345-53 | 62-3345-54 | 62-3345-55 | 62-3345-56 | 62-3345-57 | 62-3345-58 | 62-3345-59 |
| Code number | 810-6348 | 810-6349 | 810-6350 | 810-6351 | 810-6199 | 810-6200 | 810-6201 | 810-6202 | 810-6358 | 810-6359 |
| Model number | 62-3345-60 | 62-3345-61 | 62-3345-62 | 62-3345-63 | 62-3345-64 | 62-3345-65 | 62-3345-66 | 62-3345-67 | 62-3345-68 | 62-3345-69 |
| Code number | 810-6360 | 810-6361 | 810-6362 | 810-6363 | 810-6364 | 810-6365 | 810-6366 | 810-6367 | 810-6203 | 810-6204 |
| Model number | 62-3345-70 | 62-3345-71 |
| Code number | 810-6205 | 810-6206 |