(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Step Mat

Thin Type Step Mat

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 62-2533-29

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    0.895
  • Thickness(mm)
    3
  • Detailed colors
    Blue-green
  • Material
    Urethane elastomer
  • Internal Capacity
    1 pc.
Part Number
62-2533-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 13,308.00

฿ 10,646.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    0.895
  • Thickness(mm)
    3
  • Detailed colors
    Blue-green
  • Material
    Urethane elastomer
  • Internal Capacity
    1 pc.

Product Description

[Features]
· An adhesive gel mat that removes dirt and grime from soles when stepped on.
· Wipe clean dirt with water to reuse.
· The adhesiveness and elasticity of the soft gel removes 99% of soil and dirt from soles.
· The blend of natural antibacterial agents helps inhibit the growth of bacteria.
[Applications]
· For use at the front of clean rooms, on the floors of air showers, etc.

Specifications of 62-2533-29

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    0.895
  • Thickness(mm)
    3
  • Detailed colors
    Blue-green
  • Material
    Urethane elastomer
  • Internal Capacity
    1 pc.
Part Number
62-2533-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 13,308.00

฿ 10,646.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-2533-2762-2533-2862-2533-29
Code Number779-8741779-8750779-8768