(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Antistatic Shoes

Clean Antistatic Shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Does not provide toe protection (toe box).
  • From :
    ฿ 3,362.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-8860-75
61-8860-76
61-8860-77
61-8860-78
61-8860-79
61-8860-80
61-8860-81
61-8860-82
61-8860-83
61-8860-84
61-8860-85
61-8860-86
61-8860-87
61-8860-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Foot width Capacity

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 21.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 22 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 22.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 23 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 23.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 24.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 25.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 EEE One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Material
    Instep Material: artificial leather / polyester; Soles: new polyurethane foam - 2 layers
  • Electrical resistivity(Ω)
    1.0 × 105 to 8(23°C C2)
  • Capacity
    One pair

Product Description

[Features]
· The soles feature a special design and use special materials to help prevent the generation of dust due to chipping.
· Employs a mesh with excellent breathability.
· Fastener type. Easy to put on and take off.
· Two-layered urethane soles providing both excellent cushioning and durability.
· Can be washed.
· JIS T8103 ED-W / C2 / artificial leather-certified.

Part Number
61-8860-75
61-8860-76
61-8860-77
61-8860-78
61-8860-79
61-8860-80
61-8860-81
61-8860-82
61-8860-83
61-8860-84
61-8860-85
61-8860-86
61-8860-87
61-8860-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Foot width Capacity

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 21.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 22 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 22.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 23 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 23.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 24.5 EE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 11 Day(s) 25.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27.5 EEE One pair

฿ 3,362.36

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 EEE One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Model number61-8860-5961-8860-6061-8860-6161-8860-6261-8860-6361-8860-64
Code number753-9541753-9550753-9568753-9576753-9584753-9592
Model number61-8860-6561-8860-6661-8860-6761-8860-6861-8860-6961-8860-70
Code number753-9606753-9614753-9622753-9631753-9649753-9657
Model number61-8860-7161-8860-7261-8860-7361-8860-7461-8860-7561-8860-76
Code number753-9665753-9673753-9681753-9690753-9703753-9711
Model number61-8860-7761-8860-7861-8860-7961-8860-8061-8860-8161-8860-82
Code number753-9720753-9738753-9746753-9754753-9762753-9771
Model number61-8860-8361-8860-8461-8860-8561-8860-8661-8860-8761-8860-88
Code number753-9789753-9797753-9801753-9819753-9827753-9835