(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic Work Sandals, ELEPASS Cool Light N

Antistatic Work Sandals, ELEPASS Cool Light N

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,898.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-8763-36
61-8763-37
61-8763-38
61-8763-39
61-8763-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Capacity

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 3L One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) M One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) S One pair

Basic Specifications

  • Product Type
    Slippers, sandals
  • Color
    Gray
  • Material
    Instep Material: artificial leather; Soles: new polyurethane foam - 1 layer
  • Capacity
    One pair

Product Description

[Features]
· Features an antistatic safety function which dissipates static electricity through the soles.
· The soles are lightweight, non-slip and feature excellent durability.
· The air sole structure provides excellent cushioning.
· Compliant with the JIS T8103 standard for general antistatic work shoes.

Part Number
61-8763-36
61-8763-37
61-8763-38
61-8763-39
61-8763-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Capacity

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 3L One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) M One pair

฿ 1,898.69

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) S One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Model number61-8763-3661-8763-3761-8763-3861-8763-3961-8763-40
Code number753-9134753-9142753-9151753-9169753-9177