(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Clean Mat

Adhesive Clean Mat

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,878.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3441-84 SALE
61-3441-85 SALE
61-3441-86 SALE
61-3441-87 SALE
61-3441-88 SALE
61-3441-89 SALE
61-3441-90 SALE
61-3441-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Type Size
(mm)
Content material Internal Capacity

฿ 13,878.00

฿ 11,102.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Typical adhesive type 600 × 900 - 1 set (8 sheets)

฿ 13,878.00

฿ 11,102.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Typical adhesive type 600 × 900 - 1 set (8 sheets)

฿ 20,817.00

฿ 16,653.60

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Typical adhesive type 600 × 1,200 - 1 set (8 sheets)

฿ 20,817.00

฿ 16,653.60

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Typical adhesive type 600 × 1,200 - 1 set (8 sheets)

฿ 14,945.00

฿ 11,956.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Antistatic type 600 × 900 109 to 1011 1 set (8 sheets)

฿ 14,945.00

฿ 11,956.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Antistatic type 600 × 900 109 to 1011 1 set (8 sheets)

฿ 22,420.00

฿ 17,936.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Antistatic type 600 × 1,200 109 to 1011 1 set (8 sheets)

฿ 22,420.00

฿ 17,936.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Antistatic type 600 × 1,200 109 to 1011 1 set (8 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Number of Films(sheet)
    30 / Sheet
  • Material
    Polyethylene
  • Internal Capacity
    1 set (8 sheets)

Product Description

[Features]
· Uses person and environment-friendly aqueous adhesive. Does not use toluene. The number of remaining sheets can be easily checked using the numbering provided on the corner tabs.

Part Number
61-3441-84 SALE
61-3441-85 SALE
61-3441-86 SALE
61-3441-87 SALE
61-3441-88 SALE
61-3441-89 SALE
61-3441-90 SALE
61-3441-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Type Size
(mm)
Content material Internal Capacity

฿ 13,878.00

฿ 11,102.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Typical adhesive type 600 × 900 - 1 set (8 sheets)

฿ 13,878.00

฿ 11,102.40

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Typical adhesive type 600 × 900 - 1 set (8 sheets)

฿ 20,817.00

฿ 16,653.60

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Typical adhesive type 600 × 1,200 - 1 set (8 sheets)

฿ 20,817.00

฿ 16,653.60

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Typical adhesive type 600 × 1,200 - 1 set (8 sheets)

฿ 14,945.00

฿ 11,956.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Antistatic type 600 × 900 109 to 1011 1 set (8 sheets)

฿ 14,945.00

฿ 11,956.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Antistatic type 600 × 900 109 to 1011 1 set (8 sheets)

฿ 22,420.00

฿ 17,936.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White Antistatic type 600 × 1,200 109 to 1011 1 set (8 sheets)

฿ 22,420.00

฿ 17,936.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue Antistatic type 600 × 1,200 109 to 1011 1 set (8 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1