(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3324-80 |
61-3324-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Manufacturer Model | Specifications | Weight | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 768.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | MATCL05 | Spray bottle included | 550 g | 1 pc. | ||
฿ 10,142.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | MATCL10 | - | 10 kg | 1 pc. |
[Features]
· A cleaner for maintaining Exseal adhesive dirt-removal gel products such as step mats and adhesive rollers.
· Easily removes dirt with minimal damage to the gel, prolonging the product's lifespan.
Part Number |
---|
61-3324-80 |
61-3324-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Manufacturer Model | Specifications | Weight | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 768.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | MATCL05 | Spray bottle included | 550 g | 1 pc. | ||
฿ 10,142.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | MATCL10 | - | 10 kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 61-3324-80 | 61-3324-81 |
Capacity (L) | 0.5 | 10 |
Code Number | 473-2618 | 473-2626 |
How can we improve?
How can we improve?