(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Gloves for Use in Cleanroom (Washable and Reusable)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 989.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3229-81
61-3229-82
61-3229-83
61-3229-84
61-3229-85
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Size (Dimensions) Overall Length
(mm)
Details Type Manufacturer Model Number Weight
(g)
Capacity

฿ 1,052.19

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 15.5 6 cm (middle finger length) 165 Inner type TPG310M 100 1 pack (10 pairs)

฿ 1,054.70

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) L 16 6.5 cm (middle finger length) 175 Inner type TPG310L 110 1 pack (10 pairs)

฿ 1,118.80

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 15.5 6 cm (middle finger length) 210 Long inner type TPG312M 130 1 pack (10 pairs)

฿ 1,121.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 16 6.5 cm (middle finger length) 220 Long inner type TPG312L 140 1 pack (10 pairs)

฿ 989.05

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Configurable 16.5 1.3 cm (middle finger length) 130 Fingerless inner type TPG311 80 1 pack (10 pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Thickness(mm)
    0.6
  • Color
    White
  • Material Details
    100% nylon (glove part)
  • Other specifications
    Cleanroom packaged specification
  • JIS B9920 / ISO14664-1 (Class)
    5
  • Capacity
    1 pack (10 pairs)

Product Description

[Features]
· Suppresses stuffiness and stickiness. Easy to remove from over gloves. Uses high gauge for excellent fit and elasticity.
· Can be washed and used repeatedly.
[Applications]
· Clean rooms and precision machinery industries.

Part Number
61-3229-81
61-3229-82
61-3229-83
61-3229-84
61-3229-85
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Size (Dimensions) Overall Length
(mm)
Details Type Manufacturer Model Number Weight
(g)
Capacity

฿ 1,052.19

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 15.5 6 cm (middle finger length) 165 Inner type TPG310M 100 1 pack (10 pairs)

฿ 1,054.70

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) L 16 6.5 cm (middle finger length) 175 Inner type TPG310L 110 1 pack (10 pairs)

฿ 1,118.80

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 15.5 6 cm (middle finger length) 210 Long inner type TPG312M 130 1 pack (10 pairs)

฿ 1,121.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 16 6.5 cm (middle finger length) 220 Long inner type TPG312L 140 1 pack (10 pairs)

฿ 989.05

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Configurable 16.5 1.3 cm (middle finger length) 130 Fingerless inner type TPG311 80 1 pack (10 pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Model number 61-3229-81 61-3229-82 61-3229-83 61-3229-84 61-3229-85
Code Number 286-8911 286-8920 286-8946 286-8954 286-8938