(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
61-3229-74 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Overall Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,676.37 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
13 Day(s) | M | - | 210 | 1 pack (10 pairs) |
[Features]
· Excellent fit and workability.
[Applications]
· Clean rooms and precision machinery industries.
Part Number |
---|
61-3229-74 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Overall Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,676.37 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
13 Day(s) | M | - | 210 | 1 pack (10 pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product specifications
Model number | 61-3229-73 | 61-3229-74 | 61-3229-75 | 61-3229-76 |
Code number | 303-4577 | 303-4569 | 303-4542 | 303-4551 |
How can we improve?
How can we improve?