(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Gloves PU Processing (Long)

Anti-Static Gloves PU Processing (Long)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,556.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3229-69
61-3229-70
61-3229-71
61-3229-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Overall Length
(mm)
Capacity

฿ 2,556.09

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

11 Day(s) S 16 260 1 pack (10 pairs)

฿ 2,561.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

11 Day(s) M - - 1 pack (10 pairs)

฿ 2,571.64

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L - - 1 pack (10 pairs)

฿ 2,571.64

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL - - 1 pack (10 pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Material
    Other
  • Color
    White
  • Material Details
    96% nylon, 4% carbon (back section) / 96% nylon, 4% carbon, polyurethane laminate (palm section)
  • Other specifications
    Cleanroom packaged specification
  • Capacity
    1 pack (10 pairs)

Product Description

[Features]
· Made using Toray (Luana) ultra-antistatic fibers. The back of the hand is designed for breathability, eliminating stuffiness within the gloves.
· The polyurethane coating improves the level of grip.
· The wrist section is 5 cm longer than regular gloves, helping inhibit the generation of dust.
[Applications]
· Clean rooms and precision machinery industries.

Part Number
61-3229-69
61-3229-70
61-3229-71
61-3229-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Overall Length
(mm)
Capacity

฿ 2,556.09

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

11 Day(s) S 16 260 1 pack (10 pairs)

฿ 2,561.12

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

11 Day(s) M - - 1 pack (10 pairs)

฿ 2,571.64

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L - - 1 pack (10 pairs)

฿ 2,571.64

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL - - 1 pack (10 pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Model number 61-3229-69 61-3229-70 61-3229-71 61-3229-72
Code number 447-5739 447-5721 447-5704 447-5712