(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0143-07 |
61-0143-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 3,438.87 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24 | One pair | ||
฿ 3,438.87 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 25 | One pair |
[Features]
· Shoes made of special heat-resistant rubber.
· To ensure fast drying and sterility in an autoclave, the fabric lining has been removed from the soles.
Part Number |
---|
61-0143-07 |
61-0143-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 3,438.87 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 24 | One pair | ||
฿ 3,438.87 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 25 | One pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?