(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Boots With AC Long Cuffs (GOLDWIN)

Long Boots With AC Long Cuffs (GOLDWIN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,491.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0142-73
61-0142-74
61-0142-75
61-0142-76
61-0142-77
61-0142-78
61-0142-79
61-0142-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 26 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 27 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 28 One pair

฿ 5,369.23

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 29 One pair

฿ 5,369.23

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 30 One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    Purita III + special heat resistant rubber
  • Specifications
    Long rubber boots type with cover, made of special heat-resistant rubber, adjustable buckle (at opening) specification
  • Capacity
    One pair

Product Description

[Features]
· Boots made of special heat-resistant rubber.
· To prevent dust from escaping through the boot openings, the cover incorporates knitted "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
· The openings are tightened with a buckle to ensure a good fit.
· The shoes' soles employ a cubic sole pattern so that slippage is minimized, even in environments where water is used.
· To ensure fast drying and sterility in an autoclave, the fabric lining has been removed from the soles.

Part Number
61-0142-73
61-0142-74
61-0142-75
61-0142-76
61-0142-77
61-0142-78
61-0142-79
61-0142-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 26 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 27 One pair

฿ 4,491.79

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 28 One pair

฿ 5,369.23

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 29 One pair

฿ 5,369.23

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 30 One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1