(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bio Clean Hood PA1361

Bio Clean Hood PA1361

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,245.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0141-77
61-0141-78
61-0141-79
61-0141-80
61-0141-81
61-0141-82
61-0141-83
61-0141-84
61-0141-85
61-0141-86
61-0141-87
61-0141-88
61-0141-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Moss green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Moss green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Moss green 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Manufacturer Model
    PA1361
  • Material
    Purita III
  • Detailed Specifications
    Face cover hood type with rear adjuster, Melt cut specification
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A face covering hood made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
· The rear part includes a buckle to perform size adjustments.
· All parts use materials which can stand up to autoclaving, providing excellent durability.
· Heat cutting is used for threads which stick out during the sewing process, helping prevent the dropping of contaminants caused by the fraying.

Part Number
61-0141-77
61-0141-78
61-0141-79
61-0141-80
61-0141-81
61-0141-82
61-0141-83
61-0141-84
61-0141-85
61-0141-86
61-0141-87
61-0141-88
61-0141-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Moss green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Moss green 1 pc.

฿ 1,245.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Moss green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1