(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0133-01 |
61-0133-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 4,100.75 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 28 | One pair | ||
฿ 5,263.70 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 29 | One pair |
[Features]
· Antistatic safety shoes with Clarino synthetic leather instep.
· For the soles, a material employing a foamed special antistatic blend of urethane is used, giving a superior cushioning effect.
· Additionally, the soles are thick. A circle point has been added to the soles as a base point for movement, thereby helping improve mobility.
· Moreover, the design includes ample space around the little toes, helping prevent any feeling of being cramped. The widths correspond to EEE.
· Moreover, by pre-cutting the part which first comes into contact with the ground when walking, movement is rendered smoother and dust generated due to wear is eliminated.
· Additionally, features a system in which static is kept at bay thanks to the use of insoles containing conductive yarns, conductive rubber and antistatic blended urethane soles.
· (Conductive performance conforms to JIS T8103) A resin toe protector is used on the front for a lightweight and safe design.
· This specification allows for fast drying after washing, and the rust-related issues with iron cores have been also taken care of. (JIS T8101 Grade L equivalent resistance to impact and compression)
Part Number |
---|
61-0133-01 |
61-0133-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 4,100.75 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 28 | One pair | ||
฿ 5,263.70 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | 29 | One pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?