(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hood with Mask PA1280

Hood with Mask PA1280

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,655.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0130-66
61-0130-67
61-0130-68
61-0130-69
61-0130-70
61-0130-71
61-0130-72
61-0130-73
61-0130-74
61-0130-75
61-0130-76
61-0130-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Model
    PA1280
  • Material
    Purita II + mesh
  • Detailed Specifications
    Hood with integrated mask and hook and loop type adjuster at back
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A hood with integrated mask. Made using "Purita II," a material which features both advanced dust-proofing performance and a soft texture.
· A comfortable fit that is easy to put on and remove.
· The upper part at the back of the head includes an adjuster for adjusting the size to better fit the user's head.
· By employing a design with integrated broad base, the dropping of contaminants is prevented while simultaneously increasing the wearer's comfort.
· The mask is made from mesh materials for easy breathing.

Part Number
61-0130-66
61-0130-67
61-0130-68
61-0130-69
61-0130-70
61-0130-71
61-0130-72
61-0130-73
61-0130-74
61-0130-75
61-0130-76
61-0130-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 1,655.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1