(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New HEPA Hood PA1155

New HEPA Hood PA1155

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,377.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0129-88
61-0129-89
61-0129-90
61-0129-91
61-0129-92
61-0129-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Internal Capacity

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Model
    PA1155
  • Material
    Purita SCX + HEPA cloth
  • Detailed Specifications
    Hood with integrated mask and adjuster at back
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A single-piece integrated mask made using "Purita SCX"—a material offering both high performance and comfort—and "HEPA Cloth"—a material which features both breathability
and dust-proofing performance—for the mouth section.
· An adjuster that supports size adjustments is included in the upper part at the back of the head.
· Because the lower part at the back of the head is fitted to the face by securing it with the cords (which come out from the mask),
dust and saliva are prevented from exiting the user's mouth, helping maintain a high degree of cleanliness.
· The nose uses a specially developed urethane pad to eliminate gaps in the nose area and to prevent dust from escaping. Designed so that expelled air is funneled out round the back.

Part Number
61-0129-88
61-0129-89
61-0129-90
61-0129-91
61-0129-92
61-0129-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Internal Capacity

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L 1 pc.

฿ 4,377.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1