1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Kiri-Maru TC-SUS (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tip angle 125°. Outstanding cutting of stainless steel, aluminum, steel, etc.
· Ideal for the machining of stainless steel SUS303, 304, 316F and 316L
· Excellent wear-resistance and a long tool life.

 
Part Number
TC-SUS-0.6
TC-SUS-0.65
TC-SUS-0.75
TC-SUS-0.85
TC-SUS-0.95
TC-SUS-1.0
TC-SUS-1.1
TC-SUS-1.3
TC-SUS-1.5
TC-SUS-1.15
TC-SUS-1.35
TC-SUS-1.65
TC-SUS-1.85
TC-SUS-2.1
TC-SUS-2.3
TC-SUS-2.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 277.75

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.68.530

฿ 378.62

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.651032

฿ 364.92

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.751134

฿ 347.38

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.851336

฿ 212.00

CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.951840

฿ 312.88

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 11840

฿ 323.28

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.12042

฿ 323.28

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.32245

฿ 309.58

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.52348

฿ 347.38

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.152042

฿ 347.38

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.352348

฿ 344.10

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.652550

฿ 344.10

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 1.852852

฿ 330.40

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 2.12955

฿ 330.40

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 2.33358

฿ 330.40

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 2.43561

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum Tool Material Type High-grade Powdered High-Speed Steel Shank Type straight shank
Coating Y/N NA Tip angle(°) 125