1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Diameter Drill For NC Stainless Steel, Mini-Maru NC-SUS-RD (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 502.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a 1.5‑mm shank making them ideal for high rigidity and precision machining.
· Convenient for deciding the optimal pilot hole diameter for small-diameter roll taps.

 
Part Number
NC-SUS-RD-0.31
NC-SUS-RD-0.34
NC-SUS-RD-0.35
NC-SUS-RD-0.40
NC-SUS-RD-0.42
NC-SUS-RD-0.45
NC-SUS-RD-0.46
NC-SUS-RD-0.47
NC-SUS-RD-0.48
NC-SUS-RD-0.51
NC-SUS-RD-0.52
NC-SUS-RD-0.57
NC-SUS-RD-0.59
NC-SUS-RD-0.60
NC-SUS-RD-0.61
NC-SUS-RD-0.65
NC-SUS-RD-0.76
NC-SUS-RD-0.79
NC-SUS-RD-0.80
NC-SUS-RD-0.81
NC-SUS-RD-0.83
NC-SUS-RD-0.85
NC-SUS-RD-0.86
NC-SUS-RD-0.89
NC-SUS-RD-0.92
NC-SUS-RD-0.95
NC-SUS-RD-0.96
NC-SUS-RD-0.99
NC-SUS-RD-1.00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

฿ 648.15

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.313.5

฿ 648.15

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.343.5

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.354

฿ 688.52

TCU CUTTING TOOLS 10 Piece(s) 5 Day(s) 0.44.5

฿ 630.62

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.424.5

฿ 599.40

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.455

฿ 630.62

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.465

฿ 630.62

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.475

฿ 630.62

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.485

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.515

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.525

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.575

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.595

฿ 568.72

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.66

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.616

฿ 582.42

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.656

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.767

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.797

฿ 568.72

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.87

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.817

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.837

฿ 582.42

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.857

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.867

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.897

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.928

฿ 582.42

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.958

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.968

฿ 613.63

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 0.998

฿ 502.98

TCU CUTTING TOOLS 10 Piece(s) 31 Day(s) 18

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel Tool Material Type Cobalt HSS Overall Length L(mm) 40
Shank Type End Mill Shank Coating Y/N NA Tip angle(°) 125
Shank diameter(mm) 1.5