1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Shank Drill For NC, TiN Coat NC-SDR-G (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features X-type thinning for high-precision hole drilling. The end mill shank ensures high rigidity and improved machining efficiency.

 
Part Number
NC-SDR-G-1.0
NC-SDR-G-1.05
NC-SDR-G-1.1
NC-SDR-G-1.3
NC-SDR-G-1.5
NC-SDR-G-1.6
NC-SDR-G-1.8
NC-SDR-G-2.0
NC-SDR-G-2.5
NC-SDR-G-2.6
NC-SDR-G-2.75
NC-SDR-G-3.2
NC-SDR-G-3.4
NC-SDR-G-4.9
NC-SDR-G-12.0
NC-SDR-G-14.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Tip angle
(°)
Shank diameter
(mm)
Torsion angle
(°)

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 11655118325

฿ 627.28

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.051855118325

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.11855118325

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.32055118325

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.52155118325

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.62255118325

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.82355118325

฿ 524.49

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 22455130335

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 2.53055130335

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 2.63055130335

฿ 585.56

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 2.753355130335

฿ 637.63

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 3.23670130435

฿ 637.63

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 3.43970130435

฿ 833.49

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 4.95290130635

฿ 2,225.45

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 121001501301235

฿ 3,904.94

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 141001701181631.5 to 32

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel Tool Material Type Cobalt HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN Thinning X type