1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Set Drill TiAlN Coat NC-PSD-V (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made using cobalt high speed steel and a TiAlN coating.
· Outstanding effectiveness when machining difficult-to-cut materials.
· Capable of high speed machining.
· Significantly improved tool life.

 
Part Number
NC-PSD-V-1X90
NC-PSD-V-1.5X90
NC-PSD-V-2X90
NC-PSD-V-3X60
NC-PSD-V-3X90
NC-PSD-V-3X120
NC-PSD-V-4X60
NC-PSD-V-4X90
NC-PSD-V-4X120
NC-PSD-V-5X60
NC-PSD-V-5X90
NC-PSD-V-5X120
NC-PSD-V-6X60
NC-PSD-V-6X90
NC-PSD-V-6X120
NC-PSD-V-8X60
NC-PSD-V-8X90
NC-PSD-V-8X120
NC-PSD-V-10X60
NC-PSD-V-10X90
NC-PSD-V-10X120
NC-PSD-V-12X60
NC-PSD-V-12X90
NC-PSD-V-12X120
NC-PSD-V-16X60
NC-PSD-V-16X90
NC-PSD-V-16X120
NC-PSD-V-20X60
NC-PSD-V-20X90
NC-PSD-V-20X120
NC-PSD-V-25X60
NC-PSD-V-25X90
NC-PSD-V-25X120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Tip angle
(°)
Shank diameter
(mm)
Chisel length
(mm)

฿ 691.43

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 16409030.23

฿ 641.24

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.56406030.29

฿ 638.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 28409030.41

฿ 699.85

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 310506030.59

฿ 699.85

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 310509030.59

฿ 699.85

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 3105012030.8

฿ 726.46

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 412526040.66

฿ 726.46

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 412529040.66

฿ 726.46

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 4125212040.89

฿ 817.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 515606050.81

฿ 817.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 515609050.81

฿ 817.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 5156012051.09

฿ 854.12

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 620666060.95

฿ 854.12

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 620669060.95

฿ 854.12

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 6206612061.28

฿ 1,025.39

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 825796081.27

฿ 1,025.39

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 825799081.27

฿ 1,025.39

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 8257912081.71

฿ 1,416.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 10258960101.44

฿ 1,416.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 10258990101.44

฿ 1,416.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 102589120101.95

฿ 1,959.51

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 123010260121.56

฿ 1,959.51

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 123010290121.56

฿ 1,959.51

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1230102120122.1

฿ 2,594.52

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 163511560162.64

฿ 2,594.52

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 163511590162.64

฿ 2,594.52

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1635115120162.64

฿ 3,566.63

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 204013160203.11

฿ 3,566.63

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 204013190203.11

฿ 3,566.63

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 2040131120203.11

฿ 5,006.71

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 254513860253.81

฿ 5,006.71

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 254513890253.81

฿ 5,006.71

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 2545138120253.81

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum Tool Material Type Cobalt HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type TiAlN