1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Cutter Super Mentori-Maru MTMS 6.5/9 (MTMS6.5-15.5-45)

TCU CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MTMS6.5-15.5-45
  • MTMS9-24-45
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a positive lathe insert for a light cutting sharpness.
· Standard positive inserts of various manufacturers are mountable.
· Capable of high speed machining because of the 3-flute design.
· Costs for replacement inserts are reduced because lathe inserts from a variety of manufactures can be used (however, the screws need to be changed).
· The high rigidity body design and 3-face restraint ensure it holds the inserts firmly.
· With the insert, the MTMS9 is capable of machining up to C7 and the MTMS6.5 up to C4.5. (depends on the insert cutting edge.)
· Change the insert material or machining conditions for use with different types of work material.
· Can be used like an end mill for machining materials from an un-machined state.·

 
Part Number
MTMS6.5-15.5-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L
(mm)
Front side minimum machinable diameter
(mm)
Dimension øDr
(mm)
Dimension L1
(mm)
Compatible insert
(mm)
Set screw Wrench

฿ 9,109.85

TCU CUTTING TOOLS 1 Piece(s) 7 Day(s) 1136.515.5-DC□T07020□-□□MST-2.5SMFT-8

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal / V Groove / Other work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Dimension d(mm) 16
Number of Blades 3 Specifications Chamfering angle 45°

Please check the type/dimensions/specifications of the part MTMS6.5-15.5-45 in the Chamfering Cutter Super Mentori-Maru MTMS 6.5/9 series.

Products with similar specification

Part Number
MTMS9-24-45
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension L
(mm)
Front side minimum machinable diameter
(mm)
Dimension øDr
(mm)
Dimension L1
(mm)
Compatible insert
(mm)
Set screw Wrench

฿ 9,109.85

1 Piece(s) 6 Day(s) 114923.580DC□T11T30□-□□MST-4SMFT-15