(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Employs shank diameters of ø7 and ø10 specialized for automatic lathes.
· Capable of spot cutting.
· Dedicated insert for nose R0.4 further improves positioning precision.
· A type in which the insert can be interchanged so no regrinding/repolishing required.
Application | Hole Chamfer / Chamfering/Horizontal / V Groove / Other | Tool Diameter (D)(mm) | 13 | Dimension ℓ1(mm) | 22 |
---|---|---|---|---|---|
Dimension L(mm) | 52 | Number of Blades | 1 | Compatible insert(mm) | MT-SD09T204-45AL, MT-SD09T204-45MS |
Set screw | MST-3S | Wrench | MFT-9 |
Please check the type/dimensions/specifications of the part MTMS12455204-S10SL in the Super Mentori-Maru ZERO For Automatic Lathes, MTMS series.
Part Number |
---|
MTMS12455204-S10 |
MTMS12455204-S7 |
MTMS12455204-S7SL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension d (mm) |
---|---|---|---|---|---|
฿ 5,880.53 | 1 Piece(s) | 7 Day(s) | 10 | ||
฿ 5,880.53 | 1 Piece(s) | 7 Day(s) | 7 | ||
฿ 5,880.53 | 1 Piece(s) | 7 Day(s) | 7 |
How can we improve?
How can we improve?