(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of spot cutting.
· A type in which the insert can be interchanged so no regrinding/repolishing required.
· Features a highly rigid body and dedicated insert for high-efficiency machining.
· Can be used like an end mill for machining materials from an un-machined state.
· Positioning precision is further increased for nose R0.4.
Application | Hole Chamfer / Chamfering/Horizontal / V Groove / Other | Number of Blades | 1 | Set screw | MST-3S |
---|---|---|---|---|---|
Wrench | MFT-9 |
Please check the type/dimensions/specifications of the part MTMS15135130 in the Super Mentori-Maru ZERO, MTMS series.
Part Number |
---|
MTMS1245110-R0.4 |
MTMS1245150-S16 |
MTMS13100130 |
MTMS145120130 |
MTMS145125130 |
MTMS152140130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ (mm) | Dimension d1 (mm) | Dimension L (mm) | Compatible insert (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,880.53 | 1 Piece(s) | 6 Day(s) | 12 | - | 13 | 110 | MT-SD09T204-45 | ||
฿ 7,020.29 | 1 Piece(s) | 6 Day(s) | 12 | 25 | 13.25 | 150 | MT-SD09T208-45 | ||
฿ 7,020.29 | 1 Piece(s) | 6 Day(s) | 13 | 30 | 13.8 | 130 | MT-SD09T208-45 | ||
฿ 7,020.29 | 1 Piece(s) | 6 Day(s) | 14.5 | 30 | 15.4 | 130 | MT-SD09T208-45 | ||
฿ 7,020.29 | 1 Piece(s) | 6 Day(s) | 14.5 | 30 | 15.7 | 130 | MT-SD09T208-45 | ||
฿ 7,020.29 | 1 Piece(s) | 6 Day(s) | 15.2 | - | 16.5 | 130 | MT-SD09T208-45 |
How can we improve?
How can we improve?