(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The dedicated insert and original body design provide excellent sharpness with no chatter.
· Uses special steel for the body, ensuring excellent wear resistance and outstanding durability.
· Good engagement and centripetal force enabling easy drilling press work.
· A type in which the insert can be interchanged so no regrinding/repolishing required. Has lower running costs than countersink types.
· The insert comprises of a carbide base material for a longer tool life. As 3 cutting edges can be used, it is also economical.
Application | Hole Chamfer | Number of Blades | 1 | Compatible insert(mm) | MT-TD160304 |
---|---|---|---|---|---|
Set screw | MST-4S | Wrench | MFT-15 |
Please check the type/dimensions/specifications of the part MTMB0425-S10 in the General Purpose Chamfering Cutter Kiremen MTMB series.
Part Number |
---|
MTMB0425-S12 |
MTMB0430-120-S12 |
MTMB1031-S12 |
MTMB2041-S12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ1 (mm) | Dimension d (mm) | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,980.93 | 1 Piece(s) | 8 Day(s) | Max: 25, Min: 4.2 | 26.8 | 12 | 76.8 | ||
฿ 6,260.45 | 1 Piece(s) | 8 Day(s) | Max: 30, Min: 4 | 27 | 12 | 77 | ||
฿ 4,930.73 | 1 Piece(s) | 8 Day(s) | Max: 31, Min: 10 | 28 | 12 | 78 | ||
฿ 5,500.61 | 1 Piece(s) | 8 Day(s) | Max: 41, Min: 20 | 30 | 12 | 80 |
How can we improve?
How can we improve?