(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Cutting speed (m/min): 40 to 100
Feed speed (mm/t): 0.04 to 0.1
Wrench: MFT-8/MFT-15
Part Number |
---|
MT-DC07-2.5-CEM1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Insert material | Set screw | Wrench |
---|---|---|---|---|---|---|---|---|---|
฿ 1,925.17 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] | CEM1 (cermet) | MST2.5S | MFT-8 |
Loading...
Cutting speed(m/min) | 40 to 100 | Feed speed(mm/t) | 0.04 to 0.1 |
---|
Please check the type/dimensions/specifications of the part MT-DC07-2.5-CEM1 in the Insert For Seat Surface Cutter, MT-DC series.
Part Number |
---|
MT-DC07-2.5-MG15 |
MT-DC07-2.5-MK10 |
MT-DC0703-12-CEM1 |
MT-DC0703-12-MG15 |
MT-DC0703-12-MK10 |
MT-DC11-3.5-CEM1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Insert material | Set screw | Wrench |
---|---|---|---|---|---|---|---|---|
฿ 2,048.98 | 5 Piece(s) | 7 Day(s) | general steel[◯] / Stainless Steel[◯] / Quenched and tempered steel[◯] / high hardness steel[◯] | MG15 (cermet + TiN) | MST2.5S/MST4S | MFT-8/MFT-15 | ||
฿ 1,925.17 | 5 Piece(s) | 7 Day(s) | Copper[◯] / Aluminum[◯] / Titanium[◯] / Cast Iron[◯] | MK10 (carbide K10) | MST2.5S | MFT-8 | ||
฿ 1,507.17 | 5 Piece(s) | 7 Day(s) | general steel[◯] / Quenched and tempered steel[◯] / high hardness steel[◯] | CEM1 (cermet) | MSP2.5S | MFT-8 | ||
฿ 1,631.53 | 5 Piece(s) | 7 Day(s) | general steel[◯] / Stainless Steel[◯] / Quenched and tempered steel[◯] / high hardness steel[◯] | MG15 (cermet + TiN) | MSP2.5S | MFT-8 | ||
฿ 1,507.17 | 5 Piece(s) | 7 Day(s) | Copper[◯] / Aluminum[◯] / Titanium[◯] / Cast Iron[◯] | MK10 (carbide K10) | MSP2.5S | MFT-8 | ||
฿ 2,494.38 | 5 Piece(s) | 7 Day(s) | general steel[◯] / Quenched and tempered steel[◯] / high hardness steel[◯] | CEM1 (cermet) | MST4S | MFT-15 |
How can we improve?
How can we improve?