(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Cutting speed (m/min): 60 to 150
Feed speed (mm/t): 0.02 to 0.08
Set screw: MST-4S, MST-2.5S, MST-3S, MST-2 (M5), MST-2L040 (M6)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Insert material | Set screw | Wrench |
---|---|---|---|---|---|---|---|---|---|
฿ 633.92 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] | CEM1 (cermet) | MST-4S | MFT-15 | ||
฿ 758.27 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] / Stainless Steel[○] | MG15 (cermet + TiN) | MST-4S | MFT-15 | ||
฿ 633.92 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | MK10 (carbide K10) | MST-4S | MFT-15 | ||
฿ 758.27 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | high hardness steel[○] / Stainless Steel[○] | SG20 (ultra-fine particle carbide + TiCN) | MST-4S | MFT-15 | ||
฿ 558.30 | TCU CUTTING TOOLS | 5 Piece(s) | 6 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] | CEM1 (cermet) | MST-2.5S | MFT-8 | ||
฿ 668.42 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] / Stainless Steel[○] | MG15 (cermet + TiN) | MST-2.5S | MFT-8 | ||
฿ 558.30 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | MK10 (carbide K10) | MST-2.5S | MFT-8 | ||
฿ 668.42 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | high hardness steel[○] / Stainless Steel[○] | SG20 (ultra-fine particle carbide + TiCN) | MST-2.5S | MFT-8 | ||
฿ 596.12 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] | CEM1 (cermet) | MST-3S | MFT-9 | ||
฿ 710.07 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] / Stainless Steel[○] | MG15 (cermet + TiN) | MST-3S | MFT-9 | ||
฿ 596.12 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | MK10 (carbide K10) | MST-3S | MFT-9 | ||
฿ 710.07 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | high hardness steel[○] / Stainless Steel[○] | SG20 (ultra-fine particle carbide + TiCN) | MST-3S | MFT-9 | ||
฿ 633.92 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] | CEM1 (cermet) | MST-2(M5), MST-2L040(M6) | MFT-6 | ||
฿ 786.22 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] / Stainless Steel[○] | MG15 (cermet + TiN) | MST-2(M5), MST-2L040(M6) | MFT-6 | ||
฿ 633.92 | TCU CUTTING TOOLS | 5 Piece(s) | 7 Day(s) | Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | MK10 (carbide K10) | MST-2(M5), MST-2L040(M6) | MFT-6 |
Loading...
Cutting speed(m/min) | 60 to 150 | Feed speed(mm/t) | 0.02 to 0.08 |
---|
How can we improve?
How can we improve?