1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert For End Mills For Automatic Lathes MT-CP

Insert For End Mills For Automatic Lathes MT-CP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 633.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Dedicated Insert]
*5 inserts are contained in 1 case.
* The cutting conditions are for general guidance.
They are subject to change to the situation of the machine used, the rigidity of the chuck, cutting fluid, etc.
·Part number: MT-CP040102R-RH-CEM1
Supported work material: steel other than non-ferrous metal
·Part number: MT-CP040102R-SE-MK10
Supported work material: cast iron, non-ferrous metal
·Part number: MT-CP040102R-RH-VP20
Supported work material: steel and SUS other than non-ferrous metal

 
Part Number
MT-CP040102R-RH-CEM1
MT-CP040102R-RH-VP20
MT-CP040102R-SE-MK10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material

฿ 633.92

TCU CUTTING TOOLS 5 Piece(s) 7 Day(s) Steel

฿ 786.22

TCU CUTTING TOOLS 5 Piece(s) 7 Day(s) Steel / Stainless Steel

฿ 633.92

TCU CUTTING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-ferrous metal

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other