1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Carbide High Helix End Mill (6 Flutes) IC6HXE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,701.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding cost performance.
· The special coating improves wear resistance.
· Also good for machining high hardness steel.
· All sizes features 6 flutes.

 
Part Number
IC6HXE-6.0
IC6HXE-8.0
IC6HXE-10.0
IC6HXE-12.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,701.40

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 615660

฿ 2,350.89

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 820875

฿ 3,262.70

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 10251080

฿ 4,094.90

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 123012100

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel Number of flutes(sheet) 6 Type High Helical
Machining Application Side Torsion Angle (θ) Powerful Torsion (45°-60°)