(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding cost performance.
· Capable of machining a wide range of workpieces from raw materials up to alloy steel.
· TiAlN coated for a longer tool life.
· A 4-flute specification with stable machining performance.
Part Number |
---|
IC4RFE-6.0 |
IC4RFE-8.0 |
IC4RFE-10.0 |
IC4RFE-12.0 |
IC4RFE-16.0 |
IC4RFE-20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,861.21 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 60 | ||
฿ 2,350.89 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 70 | ||
฿ 3,380.89 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 90 | ||
฿ 4,170.89 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 90 | ||
฿ 8,312.02 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 40 | 16 | 100 | ||
฿ 13,744.88 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 50 | 20 | 110 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel | Number of flutes(sheet) | 4 | Type | Roughing |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?