(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Demonstrates excellent wear and heat resistance thanks to its special coating geared towards high hardness materials.
· Capable of machining a wide range of workpieces from alloy steel to high hardness steel (HRC55 or lower.)
· The 4 flutes and 45° torsion angle help reduce cutting resistance and provide a quality finished surface.
Part Number |
---|
IC4HST-3.0 |
IC4HST-4.0 |
IC4HST-5.0 |
IC4HST-6.0 |
IC4HST-8.0 |
IC4HST-10.0 |
IC4HST-12.0 |
IC4HST-16.0 |
IC4HST-20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,131.52 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 3 | 8 | 4 | 50 | ||
฿ 1,207.51 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 4 | 10 | 4 | 50 | ||
฿ 1,245.50 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 1,321.48 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 2,005.34 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 20 | 8 | 60 | ||
฿ 3,031.13 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 25 | 10 | 75 | ||
฿ 3,676.99 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 12 | 30 | 12 | 75 | ||
฿ 8,350.01 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 16 | 40 | 16 | 100 | ||
฿ 12,339.18 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 20 | 45 | 20 | 100 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Side / Groove | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?