1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Carbide Square End Mill For High Hardness (3 Flutes) IC3MBS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,512.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a special coating with excellent wear and heat resistance, good smoothness and non-welding properties.
· Can be used for a wide range of machining from raw materials through to difficult-to-cut materials.
· The innovative blade shape, the use of the hardest form of carbide and the special coating all combine to allow for high speeds and high feed rates.

 
Part Number
IC3MBS-3R
IC3MBS-4R
IC3MBS-5R
IC3MBS-6R
IC3MBS-8R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)

฿ 4,512.82

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 310806

฿ 5,576.59

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 412808

฿ 7,210.25

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 51510010

฿ 9,375.80

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 61811012

฿ 18,607.87

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 82415016

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel Number of flutes(sheet) 3
Coating TiAlN Machining Application Curved surface / R Groove