(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 60° torsion for ultra-low-resistance cutting.
· Compatible with a wide range of work materials.
· Capable of high-efficiency machining.
· Finishing precision is good.
Part Number |
---|
IC3HSN-3.0 |
IC3HSN-4.0 |
IC3HSN-5.0 |
IC3HSN-6.0 |
IC3HSN-8.0 |
IC3HSN-10.0 |
IC3HSN-12.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,841.17 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 3 | 8 | 6 | 57 | ||
฿ 2,955.14 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 4 | 11 | 6 | 57 | ||
฿ 3,145.10 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 5 | 13 | 6 | 57 | ||
฿ 3,221.09 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 6 | 13 | 6 | 57 | ||
฿ 3,980.93 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 19 | 8 | 63 | ||
฿ 4,740.77 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 22 | 10 | 72 | ||
฿ 6,640.37 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 12 | 25 | 12 | 83 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?