(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding cost performance.
· Non-coated, pin angle specification with an emphasis on sharpness.
· Employs 3-flutes with excellent cutting balance.
· The blade tip is polished with diamond particles (size #1000) for a higher quality finished surface.
· High rigidity short blade length for high-efficiency machining.
Part Number |
---|
IC3ALS-3.0 |
IC3ALS-4.0 |
IC3ALS-5.0 |
IC3ALS-6.0 |
IC3ALS-8.0 |
IC3ALS-10.0 |
IC3ALS-12.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,625.42 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 5 | 6 | 50 | ||
฿ 1,701.40 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 6 | 50 | ||
฿ 1,815.38 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 8 | 6 | 50 | ||
฿ 1,891.36 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 9 | 6 | 55 | ||
฿ 2,461.25 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 8 | 65 | ||
฿ 3,031.13 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 10 | 75 | ||
฿ 4,170.89 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 18 | 12 | 80 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?