(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For aluminum only.
· Capable of high-efficiency machining.
· The unique flute shape delivers a flat machined surface.
· The low cutting resistance means it can be used even at a low horse power.
Part Number |
---|
IC3ALRF-6.0 |
IC3ALRF-8.0 |
IC3ALRF-10.0 |
IC3ALRF-12.0 |
IC3ALRF-16.0 |
IC3ALRF-20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,373.05 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 57 | ||
฿ 3,676.99 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 16 | 8 | 63 | ||
฿ 3,866.95 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 72 | ||
฿ 5,614.59 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 83 | ||
฿ 8,350.01 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 92 | ||
฿ 12,719.10 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 104 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 3 | Type | Roughing |
---|---|---|---|---|---|
Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?