(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sharp corners
· Outstanding cost performance
· Capable of machining a wide range of workpieces from raw materials up to alloy steel.
· TiAlN coated for a longer tool life.
Part Number |
---|
IC2SSVP-1.0 |
IC2SSVP-2.0 |
IC2SSVP-3.0 |
IC2SSVP-4.0 |
IC2SSVP-5.0 |
IC2SSVP-6.0 |
IC2SSVP-7.0 |
IC2SSVP-8.0 |
IC2SSVP-9.0 |
IC2SSVP-10.0 |
IC2SSVP-11.0 |
IC2SSVP-12.0 |
IC2SSVP-16.0 |
IC2SSVP-20.0 |
IC2SSVP-25.0 |
IC2SSVP-30.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 555.33 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 1 | 2.5 | 4 | 40 | ||
฿ 551.09 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 2 | 6 | 4 | 40 | ||
฿ 656.92 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 719.20 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 11 | 6 | 45 | ||
฿ 745.81 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 783.90 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 50 | ||
฿ 1,120.07 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 7 | 19 | 8 | 60 | ||
฿ 1,120.07 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 19 | 8 | 60 | ||
฿ 1,329.32 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 9 | 22 | 10 | 70 | ||
฿ 1,329.32 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 22 | 10 | 70 | ||
฿ 1,731.56 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 11 | 26 | 12 | 75 | ||
฿ 1,731.56 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 75 | ||
฿ 4,436.83 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 16 | 32 | 16 | 100 | ||
฿ 7,362.22 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 20 | 38 | 20 | 100 | ||
฿ 19,861.60 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 25 | 45 | 25 | 110 | ||
฿ 30,499.38 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 30 | 55 | 32 | 130 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?