(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding cost performance.
· Capable of machining a wide range of workpieces from raw materials up to alloy steel.
work material | general steel / Quenched and tempered steel / Stainless Steel / Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Please check the type/dimensions/specifications of the part IC2SS-4.0 in the Solid Carbide Square End Mill (2 Flutes) IC2SS series.
Part Number |
---|
IC2SS-12.0 |
IC2SS-20.0 |
IC2SS-3.0 |
IC2SS-5.0 |
IC2SS-6.0 |
IC2SS-8.0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,731.56 | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 75 | ||
฿ 7,362.22 | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 100 | ||
฿ 656.92 | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 745.81 | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 783.90 | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 50 | ||
฿ 1,120.07 | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 60 |
How can we improve?
How can we improve?