(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding cost performance.
· Non-coated, pin angle specification with an emphasis on sharpness.
· The long blade allows it to cover a wider cutting region.
· The blade tip is polished with diamond particles (size #1000) for a higher quality finished surface.
Part Number |
---|
IC2ALL-3.0 |
IC2ALL-4.0 |
IC2ALL-5.0 |
IC2ALL-6.0 |
IC2ALL-8.0 |
IC2ALL-10.0 |
IC2ALL-12.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,081.32 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 22 | 6 | 65 | ||
฿ 2,233.29 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 26 | 6 | 65 | ||
฿ 2,385.26 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 32 | 6 | 75 | ||
฿ 2,689.20 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 32 | 6 | 75 | ||
฿ 3,601.01 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 42 | 8 | 95 | ||
฿ 4,930.73 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 53 | 10 | 120 | ||
฿ 6,070.49 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 53 | 12 | 120 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 2 | Type | Long-Neck Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?