(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The blade tip is polished with diamond grains (size #2000), achieving a mirror surface finish.
· Suppresses welding and the generation of built-up edges, greatly increasing the tool life and ensuring a good finished surface.
· 2 flutes for good cutting chip discharge.
· Non-coated, pin angle specification with an emphasis on sharpness.
Part Number |
---|
IC2ALE-3.0 |
IC2ALE-4.0 |
IC2ALE-5.0 |
IC2ALE-6.0 |
IC2ALE-8.0 |
IC2ALE-10.0 |
IC2ALE-12.0 |
IC2ALE-16.0 |
IC2ALE-20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,777.39 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 12 | 6 | 50 | ||
฿ 1,853.37 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 15 | 6 | 50 | ||
฿ 1,967.35 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 17 | 6 | 50 | ||
฿ 2,081.32 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 17 | 6 | 50 | ||
฿ 2,689.20 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 22 | 8 | 60 | ||
฿ 3,335.06 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 29 | 10 | 75 | ||
฿ 4,550.81 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 28 | 12 | 75 | ||
฿ 7,590.17 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 42 | 16 | 95 | ||
฿ 12,187.21 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 100 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?