(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The tool life is drastically improved through the use of 3 flutes and a TiN coating.
· No chatter.
· Capable of true circular machining.
Part Number |
---|
CSQ-G-6.3X90 |
CSQ-G-8.3X90 |
CSQ-G-10.4X90 |
CSQ-G-12.4X90 |
CSQ-G-16.5X90 |
CSQ-G-20.5X90 |
CSQ-G-25X90 |
CSQ-G-31X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension d1 (mm) | Dimension L (mm) | Dimension d2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,431.24 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 6.3 | 1.5 | 45 | 5 | ||
฿ 1,701.40 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 8.3 | 2 | 50 | 6 | ||
฿ 1,937.80 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 10.4 | 2.5 | 50 | 6 | ||
฿ 2,106.65 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12.4 | 2.8 | 56 | 8 | ||
฿ 2,511.90 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 16.5 | 3.2 | 60 | 10 | ||
฿ 3,423.71 | TCU CUTTING TOOLS | 1 Piece(s) | 9 Day(s) | 20.5 | 3.5 | 63 | 10 | ||
฿ 4,538.14 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 3.8 | 67 | 10 | ||
฿ 6,902.09 | TCU CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 31 | 4.2 | 71 | 12 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 90 | work material | general steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | High-speed steel | Coating Y/N | Available |
Coating Type | TiN | Number of Blades | 3 |
How can we improve?
How can we improve?