(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for CNC machining.
· Capable of machining extremely thin workpieces.
· Simple regrinding/repolishing.
Application | Round Chamfer | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Tool Material Type | Carbide | Coating Y/N | Available | Coating Type | TiAlN |
Dimension L(mm) | 50 | Number of Blades | 4 |
Please check the type/dimensions/specifications of the part C-CRC-V-1R in the Mini Corner Rounding Cutter, Carbide C-CRC-V series.
Part Number |
---|
C-CRC-V-0.5R |
C-CRC-V-0.6R |
C-CRC-V-0.7R |
C-CRC-V-2.25R |
C-CRC-V-2.5R |
C-CRC-V-2R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | R Size (R) (mm) | Dimension D2 (mm) | Dimension L2 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,867.70 | 1 Piece(s) | 6 Day(s) | 1.5 | 0.5 | 4 | 8 | ||
฿ 2,643.37 | 1 Piece(s) | 7 Day(s) | 1.5 | 0.6 | 4 | 8 | ||
฿ 2,643.37 | 1 Piece(s) | 7 Day(s) | 1.5 | 0.7 | 4 | 8 | ||
฿ 3,262.70 | 1 Piece(s) | 7 Day(s) | 2.5 | 2.25 | 8 | 10 | ||
฿ 3,262.70 | 1 Piece(s) | 6 Day(s) | 2.5 | 2.5 | 8 | 10 | ||
฿ 3,262.70 | 1 Piece(s) | 7 Day(s) | 2.5 | 2 | 8 | 10 |
How can we improve?
How can we improve?