(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· No need to turn over the work material. (Also removes through-hole burrs)
· Both sides can be chamfered with the one cutter tool.
· Ultra-fine particle carbide with TiAlN coating for a longer tool life.
Part Number |
---|
C-BMC-V-3.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ (mm) | Dimension ℓ1 (mm) | Dimension d1 (mm) | Dimension d (mm) | Dimension L (mm) | Back side maximum chamfering amount (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,298.44 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 3 | 15 | 1 | 1.5 | 3 | 50 | 0.5 |
Loading...
Application | Hole Chamfer / Drilling / Other | Tip angle (θ) | 90° | work material | general steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiAlN |
Please check the type/dimensions/specifications of the part C-BMC-V-3.0 in the Chamfering Cutter, Carbide, Uramen-Maru (Standard Type) C-BMC-V series.
Part Number |
---|
C-BMC-V-10.2 |
C-BMC-V-12.0 |
C-BMC-V-2.8 |
C-BMC-V-3.3 |
C-BMC-V-4.0 |
C-BMC-V-4.2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ (mm) | Dimension ℓ1 (mm) | Dimension d1 (mm) | Dimension d (mm) | Dimension L (mm) | Back side maximum chamfering amount (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,351.38 | 1 Piece(s) | 7 Day(s) | 10.2 | 35 | 3 | 6.2 | 10 | 100 | 1.8 | ||
฿ 14,162.80 | 1 Piece(s) | 7 Day(s) | 12 | 40 | 3 | 7 | 12 | 110 | 2.3 | ||
฿ 6,298.44 | 1 Piece(s) | 7 Day(s) | 2.8 | 15 | 1 | 1.5 | 3 | 50 | 0.4 | ||
฿ 6,298.44 | 1 Piece(s) | 7 Day(s) | 3.3 | 15 | 1 | 1.8 | 4 | 60 | 0.5 | ||
฿ 6,336.43 | 1 Piece(s) | 7 Day(s) | 4 | 15 | 1.5 | 2 | 4 | 60 | 0.7 | ||
฿ 6,336.43 | 1 Piece(s) | 7 Day(s) | 4.2 | 15 | 1.5 | 2.2 | 4 | 60 | 0.7 |
How can we improve?
How can we improve?