1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore Drill For Cap Bolts CBDR-V

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,170.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can simultaneously perform drilling and counterboring.
· The tool life is drastically improved through the employment of a TiAIN coating.

 
Part Number
CBDR-V-M3
CBDR-V-M4
CBDR-V-M5
CBDR-V-M6
CBDR-V-M8
CBDR-V-M10
CBDR-V-M12
CBDR-V-M14
CBDR-V-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension d
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension ℓ1
(mm)
Dimension ℓ2
(mm)
Dimension Ds
(mm)

฿ 1,170.69

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 3.46.56513316

฿ 1,265.63

TCU CUTTING TOOLS 1 Piece(s) Same day 4.587015356

฿ 1,292.24

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 5.59.58020458

฿ 1,551.66

TCU CUTTING TOOLS 1 Piece(s) Same day 6.6119025558

฿ 1,861.21

TCU CUTTING TOOLS 1 Piece(s) Same day 914100286212

฿ 2,621.00

TCU CUTTING TOOLS 1 Piece(s) 15 Day(s) 1117.5105306612

฿ 3,754.07

TCU CUTTING TOOLS 1 Piece(s) 7 Day(s) 1420110327112

฿ 3,490.65

TCU CUTTING TOOLS 1 Piece(s) 7 Day(s) 1623120358312

฿ 3,980.93

TCU CUTTING TOOLS 1 Piece(s) 7 Day(s) 1826135408512

Loading...

  1. 1

Basic Information

Work material General steel: ◎, alloy steel: ○, cast iron: △, stainless steel: △, aluminum alloy: ○ Machining applications 180° counterbore Tip angle(°) 135
Tool material type High-speed steel Coating TiAIN