1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersinkers 120° 3 Flutes (HSS) (Part Number)

CHAMFERING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,053.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Chamfering

 
Part Number
PRC-120125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,053.82

CHAMFERING TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal Tip angle (θ) 120° Tool Diameter (D)(mm) 10
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type High-speed steel
Coating Y/N NA Tip diameter(mm) 2.5 Overall length(mm) 54
Shank diameter(ø mm) 6 Number of blades(pcs.) 3 JAN code 4545301082998