1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Tap For SUS, PRC-PO-S (PRC-PO35S)

PRC TAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cutting chips are curled into a coil-shape and discharged from the front side.
· Increased rigidity to help prevent breakage.
· Suitable for use with high-speed tapping.
[Applications]
· Through holes
· Work material: suitable for stainless steel, heat-resistant steel and nickel chromium manganese steel. Also suitable for use with carbon steel and alloy steel.

 
Part Number
PRC-PO35S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
JAN code

฿ 245.76

PRC TAP 1 Piece(s) 31 Day(s) M30.54545301081298

Loading...

  1. 1

Basic Information

Chamfer threads (Lcf) 5 Tool Material Type Vanadium High-Speed Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Nickel-based alloy (Inconel, etc.)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other