1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Gun GTAC-01-A

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 816.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Compatible fluid: air
· Air intake port: plug for coupler
· Applicable vehicles: passenger cars / motorcycles
· Maximum operating pressure: 700 kPa
Normal pressure: 100 to 500 kPa
· Hose length: approx. 440 mm
· Chuck type: clip-on type
· Air connection port: G(PF) 1/4 plug
[Applications]
· Connect to air compressor for easy pumping of automobiles / motorcycles

Part Number
GTAC-01-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 816.65

A2R1 AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Max Operating Pressure(Mpa) 0.7 Package length(mm) 345
Package width(mm) 145 Package height(mm) 35 Working pressure(MPa) 0.1 to 0.5
Hose length(mm) Approx. 440 Air connection port G (PF) 1/4 plug JAN code 4904781077922
Package mass(g) 74 Specifications Chuck type: clip-on type Compatible fluids Air
Compatible automobile models Passenger cars / motorcycles Air inlet Plug for coupler