(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible fluid: air
· Maximum operating pressure: 0.7 MPa
· Working pressure: 0.4 to 0.6 MPa
· Coupling: type 20 coupling
· Coupling mounting threading: G1/8 (parallel threading for PF1/8 piping)
*Most commercially available duster guns (approx. 80%) use G1/8 nozzle mounting threading.
[Applications]
· Coupling socket for air duster
Product Type | Other Related Products | Main Body / Set | Main Unit Only | Max Operating Pressure(Mpa) | 0.7 |
---|---|---|---|---|---|
Package length(mm) | 126 | Package width(mm) | 112 | Package height(mm) | 21 |
Working pressure(MPa) | 0.4 to 0.6 | JAN code | 4904781077090 | Package mass(g) | 42 |
Specifications | Coupling: type 20 coupling, Coupling mounting threading: G1/8 (parallel threading for PF1/8 piping) *Most commercially available duster guns (approx. 80%) use G1/8 nozzle mounting threading. | Compatible fluids | Air | Material | Brass chrome plating |
How can we improve?
How can we improve?