1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Gun GTAC-02

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible fluids: air / Air intake port: plug for coupler / Compatible vehicles: trucks, passenger cars, motorcycles / Maximum pressure: 0. 7 MPa / Working pressure: 0. 1 to 0. 5 Mpa / Connection threading: (Chuck / hose) G1/4, (Hose / main body) G1/4, (Main body / plug) G1/4 / Hose length: approx. 380 mm / Chuck type: double-tire compatible
[Applications]
· For air filling

Part Number
GTAC-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,700.00

A2R1 AIR TOOL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Max Operating Pressure(Mpa) 0.7 Length(mm) 720
Height(mm) 34 Width(mm) 250 Package length(mm) 390
Package width(mm) 170 Package height(mm) 36 Working pressure(MPa) 0.1 to 0.5
Connection threading/screw (Chuck / hose) G1/4, (Hose / main body) G1/4, (Main body / plug) G1/4 Hose length(mm) Approx. 380 JAN code 4904781379422
Weight(g) 496 Package mass(g) 572 Specifications Chuck type: double-tire compatible
Compatible fluids Air Compatible automobile models Trucks, passenger cars, motorcycles Air inlet Plug for coupler

Please check the type/dimensions/specifications of the part GTAC-02 in the GT Air Gun GTAC-02 series.