(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Product size: 57 × 26 × 26 mm
· 1/4 PT (RC) thread
[Applications]
· For connection with plug coupler
Product Type | Other Related Products | Main Body / Set | Main Unit Only | Length(mm) | 57 |
---|---|---|---|---|---|
Height(mm) | 26 | Width(mm) | 26 | Package length(mm) | 57 |
Package width(mm) | 26 | Package height(mm) | 26 | JAN code | 4904781376544 |
Weight(g) | 110 | Package mass(g) | 110 | Specifications | 1/4 PT (RC) thread |
How can we improve?
How can we improve?