1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Coupler GTAS-01

A2R1 COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use with any fluids other than air. Do not use for any applications other than quick fluid fittings. Fluid should always flow from the socket side to the plug side. Use a screw sealant on the pipe tapered male thread. Do not use in places where there is a risk of contamination from metal powder, dust, etc.

Product Description

[Features]
· Product size: 75 × 26 × 26 mm
· For 1/4 air hose
[Applications]
· For connection with plug coupler

Part Number
GTAS-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 515.12

A2R1 COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Main Body / Set Main Unit Only Length(mm) 75
Height(mm) 26 Width(mm) 26 Package length(mm) 75
Package width(mm) 26 Package height(mm) 26 JAN code 4904781376520
Weight(g) 104 Package mass(g) 104 Specifications For 1/4 air hose