1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Gun GTBG-21

A2R1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum operating pressure: 0.7 MPa / Target fluid: air / Operating pressure: 0.1 to 0.6 MPa / Connection threading (main body / coupling): G1/8 (parallel threading for PF1/8 pipes) / Connection threading (main body / plug): G1/4 (parallel threading for PF1/4 pipes) / Coupling (two-touch socket): type 20 socket G1/8 / Specifications: quick-touch specification / Quick-touch specification: smooth connection with no tools required
[Applications]
· Coupling-type air duster gun nozzle set

Part Number
GTBG-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 912.10

A2R1 AIR TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Main Body / Set Main Unit Only Max Operating Pressure(Mpa) 0.7
Length(mm) 170 Height(mm) 20 Width(mm) 110
Package length(mm) 250 Package width(mm) 120 Package height(mm) 30
Working pressure(MPa) 0.1 to 0.6 Connection threading/screw Connection threading (main body / coupling): G1/8 (parallel threading for PF1/8 piping), Connection threading (main body / plug): G1/4 (parallel threading for PF1/4 pipes) JAN code 4904781075089
Weight(g) 200 Package mass(g) 240 Specifications Quick-touch specification: smooth connection with no tools required
Compatible fluids Air Material Air duster gun main body: die-cast aluminum Coupling (two-touch socket) Type 20 socket G1/8

Please check the type/dimensions/specifications of the part GTBG-21 in the GT Air Gun GTBG-21 series.